SLAAEC6A October 2023 – January 2024
In playback tab, the configurations to set the audio analog output path are provided here. The user can set the source of the output driver data, the output type, the output driver either LINEOUT or HEADPHONE and the output gain level. On the right hand side, the tab provides the high pass filter (HPF) cutoff frequency, the latency as well as the output common voltage (Vcom) and bandwidth. When gain is needed to compensate the output drivers, the gain calibration slide button can be used. Depending on the selection, some of the controls are grayed out, which means the controls are not available for configuration.
Figure 3-13 Playback Config