SLAAEE7A September   2024  – August 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flow Chart
  7. 6 Design Results
  8. 7 Reference
  9. 8 E2E
  10. 9 Revision History
  11. 10Trademarks

Required Peripherals

This application requires the one timer, four output pins, and one input pin. The number of output pins can vary depending on application needs.

Table 2-1 Required Peripherals
Subblock Function Peripheral Use Notes
Interrupt trigger 1 pin Signal input for trigger
Output signals 4 pins Output signals for sequencing
Creating sequence 1 Timer G Called TIME_SEQUENCE in code