SLAAEE7A September   2024  – August 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flow Chart
  7. 6 Design Results
  8. 7 Reference
  9. 8 E2E
  10. 9 Revision History
  11. 10Trademarks

Design Results

Figure 6-1 shows the logic graph results from executing the code example. The end is assuming the pins are also turned off in sequence.

MSPM0G3507 Sequence Result Graph Figure 6-1 Sequence Result Graph
  • P0: 498.6ms (2.01Hz)
  • P1: 404.72ms (2.47Hz)
  • P2: 607.12ms (1.65Hz)
  • P3: 801.68ms (1.25Hz)
  • P4: 102. 28ms (9.78Hz)
  • P5: 202.36ms (4.94Hz)
  • P6: 303.56ms (3.29Hz)
  • P7: 404.72ms (2.47Hz)