SLAAEM9 June 2024 TMUXHS4446
VESA defines different pin assignments on the USB Type-C connector when sending and receiving DisplayPort signaling. Six possible pin assignments are defined for USB Type-C configured to perform as a Display Source (DFP_D) – A, B, C, D, E, or F. Five possible pin assignments are defined for USB Type-C configured to perform as a Display Sink (UFP_D) – A, B, C, D, or E. Pin Assignments A, B, C, and D are intended for use with:
Pin Assignments E and F are intended for use with adapters from USB Type-C to DisplayPort plugs or receptacles. For additional details on pin assignment, refer to the DP_Alt_Mode_on_USB_Type-C specification. Table 3-1 is the pin mapping table between TMUXHS4446 and Type-C receptacle for source and sink application.
| TMUXHS4446 Pin Number | TMUXHS4446 Pin Name | CC Receptacle Pin name for Source | CC Receptacle Pin name for Sink |
|---|---|---|---|
| 33,34 | CRX2 | SSRX2 | SSTX2 |
| 30,31 | CTX2 | SSTX2 | SSRX2 |
| 27,28 | CTX1 | SSTX1 | SSRX1 |
| 24,25 | CRX1 | SSRX1 | SSTX1 |
| 22 | SBU1 | SBU1 | SBU2 |
| 21 | SBU2 | SBU2 | SBU1 |