TMUXHS4446 is high-speed bidirectional 4:6
passive multiplexer developed with cutting-edge technology to support cost effective,
high performance of DP 1.4/2.0 and USB 3.2 Gen 2 signals in type-C applications. This
device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.0 signals
over a
USB Type-C® interface. it
also provides switching for the low-speed SBU signals typically used for DisplayPort
auxiliary channels.
TMUXHS4446 can be
used in many and various applications such as notebook, tablet, AIO, PC, monitor,
HDTV, docking stations.