SLAAEM9 June 2024 TMUXHS4446
Figure 3-1 is the typical Type-C Alt Mode source application like laptop, tablet and PC. TMUXHS4446 takes USB signal from USB host and DP signal from DP source and switches them to Type-C connector. Normally the Type-C port is configured as DRP or DFP, a Type-C monitor is connected to the DRP or DFP port by standand Type-C cable