SLAAEM9 June   2024 TMUXHS4446

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2USB Type-C Alt Mode Application
    1. 2.1 What is Type-C Alt Mode?
    2. 2.2 Why USB Type-C Alt Mode Need Multiplexer
    3. 2.3 When to Use Passive Multiplexer for Type-C Alt Mode application
  6. 3Type-C Alt Mode Application with Passive Multiplexer TMUXHS4446
    1. 3.1 Type-C Alt Mode Source Application
    2. 3.2 Type-C Alt Mode Sink Application
    3. 3.3 Pin Assignment for Source and Sink Application
  7. 4PCB Design For TMUXHS4446
  8. 5Summary
  9. 6References

Type-C Alt Mode Sink Application

Figure 3-2 is the typical Type-C Alt mode sink application like docking station. TMUXHS4446 takes signals from Type-C port and switches them out to DP sink device and USB hub device. Monitor can be connected though DP or HDMI output from MT hub and Mouse or keyboard can be connected to the USB ports from the USB hub.

 Typical Type-C Alt Mode Sink ApplicationFigure 3-2 Typical Type-C Alt Mode Sink Application