SLAAEM9 June   2024 TMUXHS4446

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2USB Type-C Alt Mode Application
    1. 2.1 What is Type-C Alt Mode?
    2. 2.2 Why USB Type-C Alt Mode Need Multiplexer
    3. 2.3 When to Use Passive Multiplexer for Type-C Alt Mode application
  6. 3Type-C Alt Mode Application with Passive Multiplexer TMUXHS4446
    1. 3.1 Type-C Alt Mode Source Application
    2. 3.2 Type-C Alt Mode Sink Application
    3. 3.3 Pin Assignment for Source and Sink Application
  7. 4PCB Design For TMUXHS4446
  8. 5Summary
  9. 6References

When to Use Passive Multiplexer for Type-C Alt Mode application

The Type-C Alt Mode switch can be either a passive or redriver multiplexer. A passive switch is bidirectional so that the switch can be placed on either the source or sink side.

Other than the cost is much cheaper than redriver switch, the power consumption of TMUXHS4446 is only 2mW comparing to 0.5W power consumption for typical redriver switch.