SLAAEO9 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G5115 , MSPM0G5116 , MSPM0G5117 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105
The TIMA0 is enabled/disabled every 2s in TIMG0 interrupt, thus you can get the module-power consumption, and the work-power consumption current in RUN0 mode is about 30uA.
| TIMA0 | Configuration | Current |
|---|---|---|
| Software |
|
|
| Test condition | Enable TIMA0 | 2.239mA |
| Disable TIMA0 | 2.209mA | |

TIMA0, as well as other timer on PD1, is forced to a disable state when system goes to STOP or STANDBY mode. To restore a timer from low-power mode, a re-configuration is necessary for timer to restart counting. Use the steps below to restart a timer: