SLAAEO9 October   2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G5115 , MSPM0G5116 , MSPM0G5117 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Low Power Mode Introduction
    1. 1.1 MSPM0 Power Domain Introduction
    2. 1.2 MSPM0 Low-Power Mode Introduction
    3. 1.3 Power Consumption Measurement Based on EnergyTrace
      1. 1.3.1 EnergyTrace Introduction
      2. 1.3.2 EnergyTrace Configuration With CCS
  5. 2MSPM0 System Power Consumption Measurement
  6. 3MSPM0 Peripheral Power Consumption Measurement
    1. 3.1  GPIO
    2. 3.2  RTC
    3. 3.3  WWDT
    4. 3.4  TIMER
      1. 3.4.1 TIMG0
      2. 3.4.2 TIMA0
    5. 3.5  UART
    6. 3.6  I2C
    7. 3.7  SPI
    8. 3.8  MCAN
    9. 3.9  SYSPLL
    10. 3.10 VREF
    11. 3.11 ADC
  7. 4Low-Power Mode Guidance

EnergyTrace Configuration With CCS

To start the EnergyTrace tool automatically on launching debug session, follow the steps of “Window - Preferences - Code Composer Studio™ - EngergyTrace Technology” in CCS. Enable the checkbox for “Enable Auto-launch on target connect”.


 EnergyTrace
                    Configuration

Figure 1-4 EnergyTrace Configuration

Alternatively, if the EnergyTrace tool must be started after establishing a debug connection, then when the core is connected, set the target connection as XDS110.


 EnergyTrace Configuration of
                    XDS110

Figure 1-5 EnergyTrace Configuration of XDS110

And, Figure 1-6 shows the fast launch method of EnergyTrace tool embedded in CCS. In this way, the current that XDS110 debug probe supplies to MCU system board can be measured and shown in “Current” windows. The data can be also exported, and analyzed external.


 EnergyTrace Tool Introduction
                    in CCS

Figure 1-6 EnergyTrace Tool Introduction in CCS