14-Bit resolution, 10.9 bits effective number of
bits (ENOB)
5962R13208:
Radiation hardness assurance (RHA): up to TID
100krad (Si)
Total ionizing dose: 100krad (Si)
ELDRS free: 100krad (Si)
SEL/SEU Characterized
Input bandwidth: 1.28GHz
SFDR = 78dBc at 230MHz and 400MSPS
SNR = 69.8dBFS at 230MHz and 400MSPS
Differential input voltage:
2.2VPP
LVDS-Compatible outputs
Total power dissipation: 2.5W
Power down mode: 50mW
Offset binary output format
Output data transitions on the rising and falling
edges of a half-rate output clock
On-chip analog buffer, track-and-hold, and
reference circuit
Available in an 84-pin ceramic non-conductive
tie-bar package (HFG)
Military temperature range: –55°C to 125°C
Tcase
Engineering evaluation (/EM) samples are
available (1)
Pin-similar and compatible with 12- and 14-bit
family: ADS5463-SP and ADS5444-SP
1. These units are intended for engineering
evaluation only. They are processed to a non-compliant flow (e.g. No
Burn-In, etc.) and are tested to a temperature rating of 25°C only. These
units are not suitable for qualification, production, radiation testing or
flight use. Parts are not warranted for performance over the full MIL
specified temperature range of –55°C to 125°C
or operating life.