SLASEE5D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK, ACLK External: TACLK Duty cycle = 50% ±10% | 2 V, 3 V | 16 | MHz | ||
| tTA,cap | Timer_A capture timing | All capture inputs, minimum pulse duration required for capture | 2 V, 3 V | 20 | ns | ||
Figure 8-11 Timer PWM Mode
Figure 8-12 Timer Capture Mode