SLASEE5D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
The BSL lets users program the FRAM or RAM using either the UART serial interface or the I2C interface. Access to the MCU memory through the BSL is protected by an user-defined password. Use of the BSL requires four pins (see Table 9-4 and Table 9-5). The BSL entry requires a specific entry sequence on the RST/NMI/SBWTDIO and TEST/SBWTCK pins. This device can support the blank device detection automatically to invoke the BSL with bypass this special entry sequence for saving time and on board programmable. For the complete description of the feature of the BSL, see the MSP430 FRAM Device Bootloader (BSL) User's Guide.
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.4 | Data transmit |
P1.5 | Data receive |
DVCC | Power supply |
DVSS | Ground supply |
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.2 | Data transmit and receive |
P1.3 | Clock |
DVCC | Power supply |
DVSS | Ground supply |