SLASF33A January 2024 – March 2025 TAC5412-Q1
PRODUCTION DATA
Table 8-1 lists the design parameters for this application.
| PARAMETER | VALUE |
|---|---|
| AVDD | 3.3V |
| BSTVDD | 3.3V |
| IOVDD | 1.2V or 1.8V or 3.3V |
| AVDD supply current consumption | 30mA, with AVDD = 3.3V (PLL on, stereo recording and playback, fs = 48kHz) |
| BSTVDD supply current consumption | 16.6mA, with BSTVDD = 3.3V |
| IOVDD supply current consumption | 0.3mA, with IOVDD = 3.3V |
| Maximum MICBIAS current | 30mA |
| Load on OUT1M, OUT1P, OUT2M, OUT2P | >600Ω |