SLASFD0A December 2024 – June 2025 MSPM0L1116-Q1 , MSPM0L1117-Q1
PRODUCTION DATA
The mixed-signal IO pin slice diagram for a full featured IO pin is shown in Figure 8-4. Not all pins have analog functions, wake-up logic, drive strength control, and pullup or pulldown resistors available. See the device-specific data sheet for detailed information on what features are supported for a specific pin.