SLASFD0A December 2024 – June 2025 MSPM0L1116-Q1 , MSPM0L1117-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
| Falling (1) | 0.01 | |||||
| Falling, STANDBY | 0.1 | V/ms | ||||
| VPOR+ | Power-on reset voltage level | Rising | 0.95 | 1.30 | 1.59 | V |
| VPOR- | Falling | 0.9 | 1.25 | 1.54 | V | |
| VHYS, POR | POR hysteresis | 30 | 58 | 74 | mV | |
| VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | -40 °C ≤ Ta ≤ 25 °C Cold start, rising |
1.50 | 1.56 | 1.63 | V |
| 25 °C ≤ Ta ≤ 125 °C Cold start, rising |
1.51 | 1.58 | 1.65 | |||
| VBOR0+ | Rising(1) | 1.56 | 1.59 | 1.62 | ||
| VBOR0- | Falling(1) | 1.55 | 1.58 | 1.61 | ||
| VBOR0, STBY | STANDBY mode | 1.51 | 1.56 | 1.61 | ||
| VBOR1+ | Brown-out-reset voltage level 1 | Rising(1) | 2.13 | 2.17 | 2.21 | V |
| VBOR1- | Falling(1) | 2.10 | 2.14 | 2.18 | ||
| VBOR1, STBY | STANDBY mode | 2.06 | 2.13 | 2.20 | ||
| VBOR2+ | Brown-out-reset voltage level 2 | Rising(1) | 2.73 | 2.77 | 2.82 | V |
| VBOR2- | Falling(1) | 2.7 | 2.74 | 2.79 | ||
| VBOR2, STBY | STANDBY mode | 2.62 | 2.71 | 2.8 | ||
| VBOR3+ | Brown-out-reset voltage level 3 | Rising(1) | 2.88 | 2.96 | 3.04 | V |
| VBOR3- | Falling(1) | 2.85 | 2.93 | 3.01 | ||
| VBOR3, STBY | STANDBY mode | 2.82 | 2.92 | 3.02 | ||
| VHYS,BOR | Brown-out reset hysteresis | Level 0 | 15 | 21 | mV | |
| Levels 1-3 | 34 | 40 | ||||
| TPD, BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 5 | us | ||
| STANDBY mode | 100 | us | ||||