SLASFN5 December 2025 MSPM0L1126 , MSPM0L1127 , MSPM0L2116 , MSPM0L2117
PRODUCTION DATA
Table 6-14 lists the correct termination of unused pins.
| PIN (1) | POTENTIAL | COMMENT |
|---|---|---|
| PAx and PBx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup/pulldown resistor. |
| NRST | VCC | NRST is an active-low reset signal; it must be pulled high to VCC or the device will not start, for more information refer to Section 9.1 |