SLASFO8 July   2025 AFE53004W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics, Voltage Output
    6. 5.6  Electrical Characteristics, Current Output
    7. 5.7  Electrical Characteristics, Comparator Mode
    8. 5.8  Electrical Characteristics, ADC Input
    9. 5.9  Electrical Characteristics, General
    10. 5.10 Timing Requirements, I2C Standard Mode
    11. 5.11 Timing Requirements, I2C Fast Mode
    12. 5.12 Timing Requirements, I2C Fast Mode Plus
    13. 5.13 Timing Requirements, SPI Write Operation
    14. 5.14 Timing Requirements, SPI Read and Daisy Chain Operation (FSDO = 0)
    15. 5.15 Timing Requirements, SPI Read and Daisy Chain Operation (FSDO = 1)
    16. 5.16 Timing Requirements, GPIO
    17. 5.17 Timing Diagrams
    18. 5.18 Typical Characteristics: Voltage Output
    19. 5.19 Typical Characteristics: Current Output
    20. 5.20 Typical Characteristics: ADC
    21. 5.21 Typical Characteristics: Comparator
    22. 5.22 Typical Characteristics: General
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Smart Analog-Front-End Converter (AFE) Architecture
      2. 6.3.2 Digital Input/Output
      3. 6.3.3 Nonvolatile Memory (NVM)
    4. 6.4 Device Functional Modes
      1. 6.4.1  Voltage-Output Mode
        1. 6.4.1.1 Voltage Reference and DAC Transfer Function
          1. 6.4.1.1.1 Internal Reference
          2. 6.4.1.1.2 External Reference
          3. 6.4.1.1.3 Power-Supply as Reference
      2. 6.4.2  Current-Output Mode
      3. 6.4.3  Analog-to-Digital Converter (ADC) Mode
      4. 6.4.4  Comparator Mode
        1. 6.4.4.1 Programmable Hysteresis Comparator
        2. 6.4.4.2 Programmable Window Comparator
      5. 6.4.5  Programmable Slew-Rate Control
      6. 6.4.6  Fault-Dump Mode
      7. 6.4.7  High-Impedance Output and PROTECT Input
      8. 6.4.8  PMBus Compatibility Mode
      9. 6.4.9  Function Generation
        1. 6.4.9.1 Triangular Waveform Generation
        2. 6.4.9.2 Sawtooth Waveform Generation
        3. 6.4.9.3 Sine Waveform Generation
      10. 6.4.10 Device Reset and Fault Management
        1. 6.4.10.1 Power-On Reset (POR)
        2. 6.4.10.2 External Reset
        3. 6.4.10.3 Register-Map Lock
        4. 6.4.10.4 NVM Cyclic Redundancy Check (CRC)
          1. 6.4.10.4.1 NVM-CRC-FAIL-USER Bit
          2. 6.4.10.4.2 NVM-CRC-FAIL-INT Bit
      11. 6.4.11 Power-Down Mode
    5. 6.5 Programming
      1. 6.5.1 SPI Programming Mode
      2. 6.5.2 I2C Programming Mode
        1. 6.5.2.1 F/S Mode Protocol
        2. 6.5.2.2 I2C Update Sequence
          1. 6.5.2.2.1 Address Byte
          2. 6.5.2.2.2 Command Byte
        3. 6.5.2.3 I2C Read Sequence
      3. 6.5.3 General-Purpose Input/Output (GPIO) Modes
  8. 7 Register Map
    1. 7.1  NOP Register (address = 00h) [reset = 0000h]
    2. 7.2  DAC-X-MARGIN-HIGH Register (address = 01h, 07h, 0Dh, 13h) [reset = 0000h]
    3. 7.3  DAC-X-MARGIN-LOW Register (address = 02h, 08h, 0Eh, 14h) [reset = 0000h]
    4. 7.4  DAC-X-VOUT-CMP-CONFIG Register (address = 03h, 09h, 0Fh, 15h) [reset = 0000h]
    5. 7.5  DAC-X-IOUT-MISC-CONFIG Register (address = 04h, 0Ah, 10h, 16h) [reset = 0000h]
    6. 7.6  DAC-X-CMP-MODE-CONFIG Register (address = 05h, 0Bh, 11h, 17h) [reset = 0000h]
    7. 7.7  DAC-X-FUNC-CONFIG Register (address = 06h, 0Ch, 12h, 18h) [reset = 0000h]
    8. 7.8  DAC-X-DATA Register (address = 19h, 1Ah, 1Bh, 1Ch) [reset = 0000h]
    9. 7.9  ADC-CONFIG-TRIG Register (address = 1Dh) [reset = 0000h]
    10. 7.10 ADC-DATA Register (address = 1Eh) [reset = 0000h]
    11. 7.11 COMMON-CONFIG Register (address = 1Fh) [reset = 0FFFh]
    12. 7.12 COMMON-TRIGGER Register (address = 20h) [reset = 0000h]
    13. 7.13 COMMON-DAC-TRIG Register (address = 21h) [reset = 0000h]
    14. 7.14 GENERAL-STATUS Register (address = 22h) [reset = 00h, DEVICE-ID, VERSION-ID]
    15. 7.15 CMP-STATUS Register (address = 23h) [reset = 0000h]
    16. 7.16 GPIO-CONFIG Register (address = 24h) [reset = 0000h]
    17. 7.17 DEVICE-MODE-CONFIG Register (address = 25h) [reset = 0000h]
    18. 7.18 INTERFACE-CONFIG Register (address = 26h) [reset = 0000h]
    19. 7.19 SRAM-CONFIG Register (address = 2Bh) [reset = 0000h]
    20. 7.20 SRAM-DATA Register (address = 2Ch) [reset = 0000h]
    21. 7.21 DAC-X-DATA-8BIT Register (address = 40h, 41h, 42h, 43h) [reset = 0000h]
    22. 7.22 BRDCAST-DATA Register (address = 50h) [reset = 0000h]
    23. 7.23 PMBUS-PAGE Register [reset = 0300h]
    24. 7.24 PMBUS-OP-CMD-X Register [reset = 0000h]
    25. 7.25 PMBUS-CML Register [reset = 0000h]
    26. 7.26 PMBUS-VERSION Register [reset = 2200h]
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Smart Analog-Front-End Converter (AFE) Architecture

The AFEx3004W DAC channels consist of a string architecture with a voltage-output amplifier and an external FB pin and voltage-to-current converter. Section 6.2 shows the DAC architecture within the block diagram, which operates from a 1.8V to 5.5V power supply. The AFE has an internal voltage reference of 1.21V. There is an option to select an external reference on the VREF pin, the power supply as a reference, or the internal reference with configurable gain options. The voltage output mode uses one of these three reference options and is independently configurable for each DAC channel. The current output mode uses an internal band gap to generate the current outputs. Both the voltage- and current-output modes support multiple programmable output ranges.

The AFEx3004W contains a 10-bit successive-approximation register (SAR) ADC on channel 3. Any other analog channel can be configured as an ADC input if channel 3 is configured in ADC mode. The ADC reference is independently configurable per channel with the same reference options available in the DAC configuration. The figure below shows the AFE architecture with enabled ADC.

AFE53004W AFE63004W Enabled ADC Device Functional
                    Diagram Figure 6-3 Enabled ADC Device Functional Diagram

The AFEx3004W devices support Hi-Z output when VDD is off, maintaining very low leakage current at the output pins with up to 1.25V of forced voltage. The analog output pin also starts up in high-impedance mode by default. To change the power-up mode to 10kΩ-GND or 100kΩ-GND, program the corresponding VOUT-PDN-X field in the COMMON-CONFIG register and load these bits in the device NVM.

The AFEx3004W devices support an independent programmable comparator mode for each channel. The respective FBx pins act as the inputs for the comparator. The AFE architecture supports inversion of the comparator output using register settings. The comparator outputs can be push-pull or open-drain. The comparator mode supports programmable hysteresis using margin-high and margin-low register fields, latching comparator, and window comparator. The comparator outputs are accessible internally by the device.

The AFEx3004W devices include a smart feature set to enable processor-less operation and high-integration. The NVM enables a predictable start-up. The GPIO triggers the analog output without the I2C interface in the absence of a processor or when the processor or software fails. The integrated functions and the FBx pin enable PWM output for control applications. The FBx pin enables this device to be used as a programmable comparator. The AFE also features digital slew-rate control.