SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
To read any register the following command sequence must be used:
The broadcast address cannot be used for reading.
| S | MSB | … | R/W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | ACK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADDRESS BYTE Section 6.5.2.2.1 | COMMAND BYTE Section 6.5.2.2.2 | Sr | ADDRESS BYTE Section 6.5.2.2.1 | MSDB | LSDB | ||||||||||||||||
| From Controller | Target | From Controller | Target | From Controller | Target | From Target | Controller | From Target | Controller | ||||||||||||