SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E4h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEV-UNLOCK | RESET | LDAC | CLR | x | FAULT-DUMP | PROTECT | READ-ONE-TRIG | NVM-PROG | NVM-RELOAD | ||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | x-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | DEV-UNLOCK | R/W | 0000 | 0101: Device unlocking password. To unlock device, write this unlock password first, followed by a write 0 to the DEV-LOCK bit in the COMMON-CONFIG register. Others: Don't care |
| 11 - 8 | RESET | W | 0000 | 1010: POR reset triggered. This bit self-resets. Others: Don't care |
| 7 | LDAC | R/W | 0 | 0: LDAC operation not triggered 1: LDAC operation triggered if the respective SYNC-CONFIG-X bit in the DAC-X-FUNC-CONFIG register is 1. This bit self-resets. |
| 6 | CLR | R/W | 0 | 0: DAC registers and outputs unaffected 1: DAC registers and outputs set to zero-code or mid-code based on the respective CLR-SEL-X bit in the DAC-X-FUNC-CONFIG register. This bit self-resets. |
| 5 | x | x | 0 | Don't care |
| 4 | FAULT-DUMP | R/W | 0 | 0: Fault-dump is not triggered 1: Triggers fault-dump sequence. This bit self-resets. |
| 3 | PROTECT | R/W | 0 | 0: PROTECT function not triggered 1: Trigger PROTECT function. This bit is self-resetting. |
| 2 | READ-ONE-TRIG | R/W | 0 | 0: Fault-dump read not triggered 1: Read one row of NVM for fault-dump. This bit self-resets. |
| 1 | NVM-PROG | R/W | 0 | 0: NVM write not triggered 1: NVM write triggered. This bit self-resets. |
| 0 | NVM-RELOAD | R/W | 0 | 0: NVM reload not triggered 1: Reload data from NVM to register map. This bit self-resets. |