SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ADC-EN | ADC-AVG | ADC-MUX-SEL | RESERVED | x | ADC-TRIG | |||||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | x-0h | W-0h | |||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | RESERVED | R/W | 0 | Always write 000b. |
| 13 | ADC-EN | R/W | 0 | 0: ADC disabled. 1: ADC enabled. |
| 12 - 11 | ADC-AVG | R/W | 00 | Number of ADC samples to be averaged: 00: 4 01: 8 10: 16 11: 32 |
| 10 - 8 | ADC-MUX-SEL | R/W | 000 | 000: ADC0 in Hi-Z input mode. 001: ADC1 in Hi-Z input mode. 010: ADC2 in Hi-Z input mode. 011: ADC3 in Hi-Z input mode. 100: ADC0 in finite-impedance input mode. 101: ADC1 in finite-impedance input mode. 110: ADC2 in finite-impedance input mode. 111: Invalid. |
| 7 - 5 | RESERVED | R/W | 0h | Always write 110b. |
| 4 - 1 | x | x | 0h | Don't care. |
| 0 | ADC-TRIG | W | 0 | 0: Don't care. 1: Trigger ADC. This bit is auto-resetting. Note: Before setting the ADC-TRIG bit:
|