SLAU319AF July 2010 – September 2022
Table 4-4 lists the BSL interface parts.
| Part | Value or Part Number | Package | Comment |
|---|---|---|---|
| C1 | 33 µF, 16 V | SMD 7243 | |
| C2 | 100 nF | SMD 0805 | |
| C3 | 2.2 µF, 6.3 V | SMD 1206 | |
| C4 | 100 nF | SMD 0805 | |
| C5 | 33 µF, 16 V | SMD 7243 | |
| C6 | 100 nF | SMD 0805 | |
| D1 | BAV70 | SOT23 | High-speed double diode |
| D2 | BAV70 | SOT23 | High-speed double diode |
| D3 | BAV70 | SOT23 | |
| IC1 | TPS76030 | SOT23-5 | TI |
| IC2 | 74AHC14 | SO14 | TI |
| IC3 | TL062D | SO8 | TI |
| R1 | 330 kΩ | SMD 0805 | |
| R2 | 330 kΩ | SMD 0805 | |
| R3 | 330 kΩ | SMD 0805 | |
| R4 | 680 kΩ | SMD 0805 | |
| R5 | 680 kΩ | SMD 0805 | |
| R6 | 680 kΩ | SMD 0805 | |
| R7 | 330 kΩ | SMD 0805 | |
| R8 | 330 kΩ | SMD 0805 | |
| R9 | 3.3 kΩ | SMD 0805 | |
| R10 | 3.3 kΩ | SMD 0805 | |
| R11 | 100 kΩ | SMD 0805 | |
| R12 | 0 kΩ | SMD 0805 | |
| R13 | 680 kΩ | SMD 0805 | |
| J1 | Header 2x5 | 2X05 | Target connector (see Table 4-3) |
| J2 | F09HP284 | 9-SUB-D female | RS-232 connector |
| CON3 | RESET | SMD0805 | Pads to connect an optional reset button |