SLAU640B April 2019 – March 2023
By default, the EVM is configured to use the external clock option. The user provide and external clock signal for both the ADC sampling clock(DEVCLK at J10) and also the Reference clock(REF CLK at J17) which feed into the LMK04828 and is used in clock distribution mode and provides the FPGA reference clock, FPGA SYSREF signal and ADC SYSREF signal. If coherent sampling is desired the external clocking has to be used. #T4706554-2 shows the block diagram of external clocking option:
The EVM can be configured to use external clocks with the following steps (see GUID-3F838D4C-C2E8-49DE-A0A7-58037FB663BD.html#SLAU7018586):
Figure 7-1 ADC12DJ5200RFEVM/SEEVM Clocking System Block Diagram