SLAU855A June   2021  – March 2022 TLV320AIC3101 , TLV320AIC3104 , TLV320AIC3104-Q1 , TLV320AIC3105 , TLV320AIC3106 , TLV320AIC3106-Q1 , TLV320AIC3107 , TLV320AIC3109-Q1 , TLV320AIC34

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
      1.      12
        1.       13
      2.      14
        1.       15
        2.       16
    2.     17
    3.     18
    4.     19
    5.     20
    6.     21
    7.     22
    8.     23
  5.   24

Device Selection for Operation With the AIC310xEVM

The installed software provides operation for several devices in the TLV320AIC310x family. An initial window appears similar to Figure 2-1 when the software is run. As an example, for operation with the TLV320AIC3106EVM, select AIC3106 from the drop-down menu and click Accept. The software takes a few seconds to be configured for operation before proceeding. A progress bar shows the status of the configuration. When configured, a default software screen (see Figure 2-2) displays the EVM GUI.

Figure 2-1 Device Selection Window
Figure 2-2 Default Software Screen