SLAZ741D March 2023 – August 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
COMP Module
Functional
Comparator output keeps toggling in STANDBY0 mode
When the comparator inverting input mux (IMSEL) is set to 0 (COMP0_IN0-), and
the device operating mode is set to STANDBY0, the comparator output may toggle
unexpectedly regardless of the applied input voltages to the comparator.
If utilizing comparator in STANDBY0, and applying an external voltage to the negative
terminal, utilize channel 1 of the comparator (IMSEL = 1).
If utilizing comparator in STANDBY0, and applying an internal reference voltage (DAC8,
VREF, etc.), set IMSEL to a value other than 0 (IMSEL 0).