SLAZ741D March 2023 – August 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
GPIO Module
Functional
High current draw following a negative current injection on PA2 pin
A negative current injection into the PA2 pin can lead to an unexpected and sustained high current draw in the device.
This errata is not in effect if the PA2 is used in ROSC mode (100k ohm resistor is populated between ROSC and VSS).
Place a series resistor with a typical value of 100 ohm between the PA2 pin and any connected circuit, with the resistor placed near to the PA2 pin. This resistor is intended to limit fast transients seen at the PA2 pin and is sufficient to prevent this scenario from occurring.
OR
Avoid using the PA2 pin and use an alternate pin instead.