SLAZ742E July 2023 – December 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
SYSOSC Module
Functional
SYSOSC accuracy degrades in FCL ON mode when SYSPLL is used
When using FCLON for internal oscillator, SYSOSC, accuracy can degrade up to +/-3% when using SYSPLL. The accuracy degradation is due to a synchronization between the 4MHz SYSOSC sampling clock and noise in the system.
If using the SYSPLL FCL ON mode, use a non-4MHz multiple for the SYSPLL frequency, for example: 78MHz, 79MHz, 81MHz
Do not put the SYSPLL at 16, 32, 48, 40, 64, 80MHz etc.
For 78MHz:
Set SYSPLLCFG1.PDIV = 0x3 and SYSPLLCFG1.QDIV to 38