SLAZ763 July 2025 MSPM0H3216
I2C Module
Functional
I2C Busy status is enabled preventing low power entry.
When in I2C Target mode, the I2C Busy Status stays high after a transaction if there is no STOP bit.
Program the I2C controller to send the STOP bit and don't send a NACK for the last byte. Any I2C transfer can always be terminated with a STOP condition to provide proper BUSY status and Asynchronous clock request behavior (for low power mode reentry).