SLAZ763 July 2025 MSPM0H3216
Advisories that affect the device operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
| Errata Number | Rev A |
|---|---|
| ADC_ERR_05 | ✓ |
| CPU_ERR_02 | ✓ |
| CPU_ERR_03 | ✓ |
| FLASH_ERR_02 | ✓ |
| FLASH_ERR_03 | ✓ |
| I2C_ERR_04 | ✓ |
| I2C_ERR_05 | ✓ |
| I2C_ERR_06 | ✓ |
| I2C_ERR_07 | ✓ |
| I2C_ERR_08 | ✓ |
| I2C_ERR_09 | ✓ |
| I2C_ERR_10 | ✓ |
| LFXT_ERR_03 | ✓ |
| LFXT_ERR_04 | ✓ |
| PMCU_ERR_13 | ✓ |
| RST_ERR_01 | ✓ |
| SPI_ERR_04 | ✓ |
| SPI_ERR_05 | ✓ |
| SPI_ERR_06 | ✓ |
| SPI_ERR_07 | ✓ |
| SWD_ERR_01 | ✓ |
| SYSOSC_ERR_02 | ✓ |
| TIMER_ERR_04 | ✓ |
| TIMER_ERR_06 | ✓ |
| UART_ERR_01 | ✓ |
| UART_ERR_02 | ✓ |
| UART_ERR_04 | ✓ |
| UART_ERR_05 | ✓ |
| UART_ERR_06 | ✓ |
| UART_ERR_07 | ✓ |
| UART_ERR_08 | ✓ |