SLAZ763 July 2025 MSPM0H3216
LFXT Module
Functional
PA26/27 can't be controlled through IOMUX when PA3/4 are selected as LFXT pins
In the DGS28, DGS32, RGE, RHB, RGZ and PT packages, LFXIN/LFXOUT is just supported on PA3/4, when LFXT is enabled, PA26/27 can't be controlled through IOMUX for I/O operation.
If you need to use LFXT function, please avoid using PA26/27 as I/O operation.