SLAZ763 July 2025 MSPM0H3216
I2C Module
Functional
Start address match status might not be updated in time for a read through the ISR if running I2C at slow speeds.
If running at atypical I2C speeds (less than 100kHz) then the ADDRMATCH bit (address match in the TSR register) might not be set in time for the read through an interrupt.
If running at atypical I2C speeds, wait at least 1 I2C CLK cycle before reading the ADDRMATCH bit.