SLAZ763 July 2025 MSPM0H3216
SPI Module
Functional
SPI Peripheral Receive Timeout interrupt is setting irrespective of RXFIFO data
When using the SPI timeout interrupt the RXTIMEOUT can continue decrementing even after the final SPI CLK is received, which can cause a false RXTIMEOUT.
Disable the RXTIMEOUT after the last packet is received (this can be done in the ISR) and re-enable when SPI communication starts again.