SLAZ763 July   2025 MSPM0H3216

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_05
    2. 6.2  CPU_ERR_02
    3. 6.3  CPU_ERR_03
    4. 6.4  FLASH_ERR_02
    5. 6.5  FLASH_ERR_03
    6. 6.6  I2C_ERR_04
    7. 6.7  I2C_ERR_05
    8. 6.8  I2C_ERR_06
    9. 6.9  I2C_ERR_07
    10. 6.10 I2C_ERR_08
    11. 6.11 I2C_ERR_09
    12. 6.12 I2C_ERR_10
    13. 6.13 LFXT_ERR_03
    14. 6.14 LFXT_ERR_04
    15. 6.15 PMCU_ERR_13
    16. 6.16 RST_ERR_01
    17. 6.17 SPI_ERR_04
    18. 6.18 SPI_ERR_05
    19. 6.19 SPI_ERR_06
    20. 6.20 SPI_ERR_07
    21. 6.21 SWD_ERR_01
    22. 6.22 SYSOSC_ERR_02
    23. 6.23 TIMER_ERR_04
    24. 6.24 TIMER_ERR_06
    25. 6.25 UART_ERR_01
    26. 6.26 UART_ERR_02
    27. 6.27 UART_ERR_04
    28. 6.28 UART_ERR_05
    29. 6.29 UART_ERR_06
    30. 6.30 UART_ERR_07
    31. 6.31 UART_ERR_08
  9. 7Trademarks
  10. 8Revision History

UART_ERR_04

UART Module

Category

Functional

Function

Incorrect UART data received with the fast clock request is disabled when clock transitions from SYSOSC to LFOSC

Description

Scenario:
1. LFCLK selected as functional clock for UART
2. Baud rate of 9600 configured with 3x oversampling
3. UART fast clock request has been disabled
If the ULPCLK changes from SYSOSC to LFOSC in the middle of a UART RX transfer, it is observed that one bit is read incorrectly

Workaround

Enable UART fast clock request while using UART in LPM modes.