SLLA272D February   2008  – May 2021

 

  1.   Trademarks
  2. Introduction
  3. Standard and Features
  4. Network Topology
  5. Signal Levels
  6. Cable Type
  7. Bus Termination and Stub Length
  8. Failsafe
  9. Bus Loading
  10. Data Rate Versus Bus Length
  11. 10Minimum Node Spacing
  12. 11Grounding and Isolation
  13. 12Conclusion
    1. 12.1 References
  14. 13Revision History

References

Further information is available at www.ti.com by entering the blue literature numbers that follow into the Keyword Search field.

  1. Removing Ground Noise in Data Transmission Systems application report (SLLA268)
  2. Interface Circuits for TIA/EIA-485 (RS-485) design notes (SLLA036)
  3. Detection of RS-485 Signal Loss, TI Analog Application Journal, 4Q 2006 (SLYT257)
  4. Overtemperature Protection in RS-485 Line Circuits application report (SLLA200)
  5. Device Spacing on RS-485 Buses, TI Analog Application Journal, 2Q 2006 (SLYT241)
  6. PROFIBUS Electrical-Layer Solutions application report (SLLA177)
  7. A Statistical Survey of Common-Mode Noise, TI Analog Application Journal, Nov 2000 (SLYT153)
  8. Failsafe in RS-485 Data Buses, TI Analog Application Journal, 3Q 2004 (SLYT080)
  9. The RS-485 Unit Load and Maximum Number of Bus Connections, TI Analog Application Journal, 1Q 2004 (SLYT086)
  10. Using Signaling Rate and Transfer Rate application report (SLLA098)
  11. Operating RS-485 Transceivers at Fast Signaling Rates application report (SLLA173)
  12. RS-485 for E-Meter Applications application report (SLLA112)
  13. Failsafe in RS-485 Data Buses, TI Analog Application Journal, 3Q 2004 (SLYT064)
  14. Use Receiver Equalization to Extend RS-485 Data Communications application report (SLLA169)
  15. The RS-485 Unit Load and Maximum Number of Bus Connections application report (SLLA166)
  16. Comparing Bus Solutions application report (SLLA067)
  17. RS-485 for Digital Motor Control Applications application report (SLLA143)
  18. 422 and 485 Standards Overview and System Configurations application report (SLLA070)
  19. TIA/EIA-485 and M-LVDS, Power and Speed Comparison application report (SLLA106)
  20. Live Insertion with Differential Interface Products application report (SLLA107)
  21. The ISO72x Family of High-Speed Digital Isolators application report (SLLA198)