SLLA337A January   2013  – May 2025 SN55HVD233-SEP , SN55HVD233-SP , SN65HVD230 , SN65HVD231 , SN65HVD232 , SN65HVD233 , SN65HVD233-Q1 , SN65HVD234 , SN65HVD234-Q1 , SN65HVD235 , SN65HVD235-Q1 , TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G , TCAN3403-Q1 , TCAN3404-Q1 , TCAN3413 , TCAN3414

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Theory of Operation
  5. 2Measurements Demonstrating Operation
  6. 3Conformance Testing
  7. 43.3V Device Advantages
  8. 5Summary
  9. 6References
  10. 7Revision History

Conformance Testing

The TI SN65HVD23x 3.3V CAN families have been successfully tested by the internationally recognized third party communications and systems (C&S) group GmbH to the GIFT/ICT CAN High-Speed Transceiver Conformance Test. This testing covers a homogeneous network of all 3.3V transceivers and a heterogeneous network where four out of sixteen CAN nodes are the 3.3V transceiver and the remaining twelve CAN nodes are a mix of three other “golden” reference, non TI 5V CAN transceivers. Both TI 3.3V CAN transceiver families successfully passed this testing with no findings and the certificates of authentication were issued.