SLLA337A January   2013  – May 2025 SN55HVD233-SEP , SN55HVD233-SP , SN65HVD230 , SN65HVD231 , SN65HVD232 , SN65HVD233 , SN65HVD233-Q1 , SN65HVD234 , SN65HVD234-Q1 , SN65HVD235 , SN65HVD235-Q1 , TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G , TCAN3403-Q1 , TCAN3404-Q1 , TCAN3413 , TCAN3414

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Theory of Operation
  5. 2Measurements Demonstrating Operation
  6. 3Conformance Testing
  7. 43.3V Device Advantages
  8. 5Summary
  9. 6References
  10. 7Revision History

3.3V Device Advantages

The 3.3V transceivers tested clearly operate in mixed supply networks, which provides advantages. The first advantage is lower power. Not only are 3.3V transceivers lower voltage, they are also lower current.

Table 4-1 shows the supply current for 3.3V devices is reduced by nearly half. Combined with the already lower supply voltage, this results in significant power reduction.

Table 4-1 Chart of Supply Current for Three Different Two-Node Buses
Case1: 2X SN65HVD234 SN65HVD234#1 ICC(mA) SN65HVD234#1 ICC(mA)
Both recessive 7.1 7.2
#1dominant 38.4 7.2
Both dominant 25.9 26.1
Case2: 2X SN65HVD255 SN65HVD255#1ICC(mA) SN65HVD255#1 ICC(mA)
Both recessive 18.6 18.6
#1dominant 61.8 18.4
Both dominant 44.6 44.8
Case3: Mixed SN65HVD234ICC(mA) SN65HVD255ICC(mA)
Both recessive 7.2 18.6
SN65HVD234dominant 38.6 18.6
SN65HVD255dominant 7.2 61.8
Both dominant 11.7 58.9

Several other advantages emerge when used with a 3.3V microcontroller. The digital I/O of a 5V transceiver would be level shifted either externally or in the 5V CAN transceiver to avoid damaging the microcontroller (unless it is 5V tolerant) whereas, a 3.3V transceiver could be directly connected to this microcontroller. The SN65HVD233/234/235 3.3V transceivers have 5V tolerant inputs so they may be used directly with a 3.3V or a 5V microcontroller. If 5V was only used in the system for CAN, a 3.3V CAN transceiver would eliminate the need for the 5V power supply, simplifying the power domains and lowering the cost.