SLLA475 December   2020 TCAN1144-Q1 , TCAN1146-Q1

 

  1. 1TCAN1144-Q1 and TCAN1146-Q1 Functional Safety Manual
  2. 2Trademarks
  3. 3Introduction
  4. 4TCAN114x-Q1 Hardware Component Functional Safety Capability
  5. 5Development Process for Management of Systematic Faults
    1. 5.1 TI New-Product Development Process
  6. 6TCAN1144-Q1 and TCAN1146-Q1 Component Overview
    1. 6.1 Targeted Applications
    2. 6.2 Hardware Component Functional Safety Concept
    3. 6.3 Functional Safety Constraints and Assumptions
  7. 7Description of Hardware Component Parts
    1. 7.1 CAN Transceiver
    2. 7.2 Digital Core
    3. 7.3 EEPROM
    4. 7.4 Power Control IP
      1. 7.4.1 Voltage Monitors
    5. 7.5 Thermal Shut Down
    6. 7.6 Digital Input/Outputs
  8. 8TCAN1144-Q1 and TCAN1146-Q1 Management of Random Faults
    1. 8.1 Fault Reporting
    2. 8.2 Functional Safety Mechanism Categories
    3. 8.3 Description of Functional Safety Mechanisms
      1. 8.3.1 CAN Communication
        1. 8.3.1.1 SM-1: CAN bus fault diagnostic
        2. 8.3.1.2 SM-2: Thermal shutdown; TSD
        3. 8.3.1.3 SM-3: CAN bus short circuit limiter, IOS
        4. 8.3.1.4 SM-4: CAN TXD pin dominant state timeout; tTXD_DTO
        5. 8.3.1.5 SM-17: CAN protocol
      2. 8.3.2 Supply Voltage Rail Monitoring
        1. 8.3.2.1 SM-5: VCC undervoltage; UVCC
        2. 8.3.2.2 SM-6: VSUP supply undervoltage; UVSUP
        3. 8.3.2.3 SM-7: VIO supply undervoltage; UVIO
      3. 8.3.3 SPI/Processor Communication
        1. 8.3.3.1 SM-8: Timout, Window or Q&A watchdog error - Normal mode
        2. 8.3.3.2 SM-9: SPI communication error; SPIERR
        3. 8.3.3.3 SM-10: Scratchpad write/read
        4. 8.3.3.4 SM-11: Sleep Wake Error Timer; tINACTIVE
      4. 8.3.4 Device Internal EEPROM
        1. 8.3.4.1 SM-12: Internal memory CRC; CRC_EEPROM
      5. 8.3.5 Floating Pins
        1. 8.3.5.1 SM-13: SCLK internal pull-up to VIO
        2. 8.3.5.2 SM-14: SDI internal pull-up to VIO
        3. 8.3.5.3 SM-15: nCS internal pull-up to VIO
        4. 8.3.5.4 SM-16: TXD internal pull-up to VIO
          1.        B Revision History

Description of Hardware Component Parts

A semiconductor component can be divided into parts to enable a more granular functional safety analysis. This can be useful to help assign specific functional safety mechanisms to portions of the design where they provide coverage ending up with a more complete and customizable functional safety analysis. This section includes a brief description of each hardware part of this component and lists the functional safety mechanisms that can be applied to each. This section is intended to provide additional details about the assignment of functional safety mechanisms that can be found in the Safety Analysis Report. The content in this section is also summarized in Section A.