SLLA685 July 2026 TCAN4550-Q1 , TCAN4551-Q1
The TCAN455x employs a Pierce oscillator architecture. An internal current source drives the external crystal and capacitors to initiate and sustain oscillation, as shown in Figure 3-3 below. Oscillation is generated by the charging and discharging of the load capacitors at each end of the crystal—one side charges while the other discharges. Once the oscillation process begins, it continues unless the system lacks sufficient energy to sustain it.
At start-up, the amplifier output bias current is at its highest level to rapidly charge the discharged OSC1 capacitor. After the OSC1 capacitor is fully charged, it discharges through the crystal, and the OSC2 capacitor begins to charge. When the OSC2 capacitor is fully charged, it discharges back into the OSC1 capacitor, generating oscillation. After start-up, the TCAN455x reduces the bias current, requiring only enough to compensate for energy losses due to parasitic resistance in the circuit.
Figure 3-3 TCAN455x Pierce Oscillator Simplified Schematic