SLLA685 July 2026 TCAN4550-Q1 , TCAN4551-Q1
The CAN FD communication protocol is an upgrade to the original CAN bus standard (also known as "Classic CAN"). It helps increase in-vehicle network data rates and throughput, supporting data rates up to 5Mbps and payloads up to 64 bytes, and is widely used in automotive applications. For a detailed introduction to CAN FD, please refer to the TI training videos.