SLLS708E January   2006  – December 2024 MAX3222E

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2.     ESD Ratings
    3.     ESD Ratings - IEC Specifications
    4. 5.2 Recommended Operating Conditions
    5. 5.3 Thermal Information
    6. 5.4 Electrical Characteristics
    7. 5.5 Electrical Characteristics: Driver
    8. 5.6 Switching Characteristics: Driver
    9. 5.7 Electrical Characteristics: Receiver
    10. 5.8 Switching Characteristics: Receiver
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics: Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 8-1)
PARAMETERTEST CONDITIONS(3)MINTYP(1)MAXUNIT
VOHHigh-level output voltageDOUT at RL = 3 kΩ to GND,DIN = GND55.4V
VOLLow-level output voltageDOUT at RL = 3 kΩ to GND,DIN = VCC–5–5.4V
IIHHigh-level input currentVI = VCC±0.01±1μA
IILLow-level input currentVI at GND±0.01±1μA
IOSShort-circuit output current(2)VCC = 3.6 VVO = 0 V±35±60mA
VCC = 5.5 V
roOutput resistanceVCC, V+, and V– = 0 V,VO = ±2 V30010MΩ
IOZOutput leakage currentPWRDOWN = GNDVCC = 3 V to 3.6 V,
VO = ±12 V
±25μA
VCC = 4.5 V to 5.5 V,
VO = ±10 V
±25
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.