SLLS708E January   2006  – December 2024 MAX3222E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2.     ESD Ratings
    3.     ESD Ratings - IEC Specifications
    4. 5.2 Recommended Operating Conditions
    5. 5.3 Thermal Information
    6. 5.4 Electrical Characteristics
    7. 5.5 Electrical Characteristics: Driver
    8. 5.6 Switching Characteristics: Driver
    9. 5.7 Electrical Characteristics: Receiver
    10. 5.8 Switching Characteristics: Receiver
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics: Receiver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 8-1)
PARAMETERTEST CONDITIONS(2)MINTYP(1)MAXUNIT
VOHHigh-level output voltageIOH = –1 mAVCC – 0.6VCC – 0.1V
VOLLow-level output voltageIOL = 1.6 mA0.4V
VIT+Positive-going input threshold voltageVCC = 3.3 V1.52.4V
VCC = 5 V1.82.4
VIT–Negative-going input threshold voltageVCC = 3.3 V0.61.2V
VCC = 5 V0.81.5
VhysInput hysteresis (VIT+ – VIT–)0.3V
IOZOutput leakage currentEN = 1±0.05±10μA
riInput resistanceVI = ±3 V to ±25 V357kΩ
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.