SLLS708E January 2006 – December 2024 MAX3222E
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
| VCC = 5 V | 4.5 | 5 | 5.5 | ||||
| VIH | Driver and control high-level input voltage | DIN, EN, PWRDOWN | VCC = 3.3 V | 2 | V | ||
| VCC = 5 V | 2.4 | ||||||
| VIL | Driver and control low-level input voltage | DIN, EN, PWRDOWN | 0.8 | V | |||
| VI | Driver and control input voltage | DIN, EN, PWRDOWN | 0 | 5.5 | V | ||
| VI | Receiver input voltage | –25 | 25 | V | |||
| TA | Operating free-air temperature | MAX3222EC | 0 | 70 | °C | ||
| MAX3222EI | –40 | 85 | |||||