SLLS708E January   2006  – December 2024 MAX3222E

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2.     ESD Ratings
    3.     ESD Ratings - IEC Specifications
    4. 5.2 Recommended Operating Conditions
    5. 5.3 Thermal Information
    6. 5.4 Electrical Characteristics
    7. 5.5 Electrical Characteristics: Driver
    8. 5.6 Switching Characteristics: Driver
    9. 5.7 Electrical Characteristics: Receiver
    10. 5.8 Switching Characteristics: Receiver
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics: Receiver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS(3) TYP(1) UNIT
tPLH Propagation delay time, low- to high-level output CL = 150 pF, See Figure 6-3 300 ns
tPHL Propagation delay time, high- to low-level output CL = 150 pF, See Figure 6-3 300 ns
ten Output enable time CL = 150 pF, RL = 3 kΩ, See Figure 6-4 200 ns
tdis Output disable time CL = 150 pF, RL = 3 kΩ, See Figure 6-4 200 ns
tsk(p) Pulse skew(2) See Figure 6-3 300 ns
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Pulse skew is defined as |tPLH – tPHL| of each channel of the same device.
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.