SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
The DRV8848 is active unless the nSLEEP pin is brought logic low. In sleep mode, the VINT regulator is disabled and the H-bridge FETs are disabled Hi-Z. Note that tSLEEP must elapse after a falling edge on the nSLEEP pin before the device is in sleep mode. The DRV8848 is brought out of sleep mode automatically if nSLEEP is brought logic high. Note that tWAKE must elapse before the output change state after wake-up.
When VVM falls below the VM UVLO threshold (VUVLO), the output driver, internal logic, and VINT regulator are reset.
| MODE | CONDITION | H-BRIDGE | VINT |
|---|---|---|---|
| Operating | 4V < VVM < 18V nSLEEP pin = 1 | Operating | Operating |
| Sleep | 4V < VVM < 18V nSLEEP pin = 0 | Disabled | Disabled |
| Fault | Any fault condition met | Disabled | Depends on fault |