SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Power supply voltage (VM) | -0.3 | 20 | V | ||
| Power supply voltage ramp rate (VM) | 0 | 2 | V/µs | ||
| Internal regulator voltage (VINT) | -0.3 | 3.6 | V | ||
| Analog input pin voltage (VREF) | -0.3 | 3.6 | V | ||
| Control pin voltage (AIN1, AIN2, BIN1, BIN2, nSLEEP, nFAULT) | -0.3 | 7 | V | ||
| Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | -0.3 | VVM + 0.6 | V | ||
| Continuous shunt amplifier input pin voltage (AISEN, BISEN)(2) | -0.6 | 0.6 | V | ||
| Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2, AISEN, BISEN) | Internally limited | A | |||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |