SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VVM | Power supply voltage range(1) | 4 | 18 | V | |
| VVREF | Reference rms voltage range(2) | 1 | 3.3 | V | |
| fPWM | Applied INPUT Signal | 0 | 250 | kHz | |
| IVINT | VINT external load current | 1 | mA | ||
| Irms | Motor rms current per H-bridge(3) | 0 | 1 | A | |
| TA | Operating ambient temperature | –40 | 85 | °C | |