SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| AIN1 | 16 | I | Bridge A input 1 | Controls AOUT1; tri-level input |
| AIN2 | 15 | I | Bridge A input 2 | Controls AOUT2; tri-level input |
| AISEN | 3 | O | Winding A sense | Connect to current sense resistor for bridge A, or GND if current regulation is not required |
| AOUT1 | 2 | O | Winding A output | |
| AOUT2 | 4 | |||
| BIN1 | 9 | I | Bridge B input 1 | Controls BOUT1; internal pulldown |
| BIN2 | 10 | I | Bridge B input 2 | Controls BOUT2; internal pulldown |
| BISEN | 6 | O | Winding B sense | Connect to current sense resistor for bridge A, or GND if current regulation is not required |
| BOUT1 | 7 | O | Winding B output | |
| BOUT2 | 5 | |||
| GND | 13 | PWR | Device ground | Both the GND pin and device PowerPAD intergrated circuit package must be connected to ground |
| PPAD | ||||
| nFAULT | 8 | OD | Fault indication pin | Pulled logic low with fault condition; open-drain output requires external pullup |
| nSLEEP | 1 | I | Sleep mode input | Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown |
| VINT | 14 | — | Internal regulator | Internal supply voltage; bypass to GND with 2.2μF, 6.3V capacitor |
| VM | 12 | PWR | Power supply | Connect to motor power supply; bypass to GND with a 0.1 and 10μF (minimum) ceramic capacitor rated for VM |
| VREF | 11 | I | Full-scale current reference input | Voltage on this pin sets the full scale chopping current; short to VINT if not supplying an external reference voltage |