SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM | VM | GND | 10µF (minimum) ceramic capacitor rated for VM |
| CVM | VM | GND | 0.1µF ceramic capacitor rated for VM |
| CVINT | VINT | GND | 6.3V, 2.2µF ceramic capacitor |
| RnFAULT | VCC(1) | nFAULT | >1kΩ |
| RAISEN | AISEN | GND | Sense resistor, see Section 7.2 for sizing |
| RBISEN | BISEN | GND | Sense resistor, see Section 7.2 for sizing |