SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
| Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | X | X | x | x | x | x | x | x |
| Bit | Field | Type | Description |
|---|---|---|---|
| 7:0 | serialNumber[n] | RO/RW | Serial Number byte N. The serial number returned in the Serial Number string descriptor at string index 1. The default value of these registers is assigned by TI. When customSernum is 1, these registers can be overwritten by EEPROM contents or by an SMBus host. |