SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
| Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | Field | Type | Description |
|---|---|---|---|
| 7:6 | RSVD | RO | Reserved. Read only, returns 0 when read. |
| 5 | bcdUSB30 | RW | This field when set forces SS hub to report bcdUSB = 3.0 instead of 3.2. |
| 4 | USB2.0_only | RW | USB 2.0 hub reports as 2.0 only. This bit disables the USB 2.0 hub from reporting 5Gbps support in the wSpeedsSupported field of the USB SS BOS SS device capability descriptor. This bit also disables the USB3.0 hub. This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is enabled. |
| 3 | USB2_DFP_UNCONF | RW | This field when set enables USB 2.0-defined Unconfigured state on DFPs. |
| 2 | I2C_100k | R/W | I2C 100kHz. This bit controls the clock
rate of the I2C controller for both USB to I2C
requests. The EEPROM reads occurs at 400K unless eFuse is used to
set the rate to 100k. This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is enabled. |
| 1 | Galaxy_Enz | R/W | Disable Galaxy compatible modes. When this field is high, Galaxy charging compatible mode does not included in AUTOMODE charger sequence. This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is disabled. |
| 0 | FullAutoEn | R/W | Enable all divider battery charging modes. When automode is enabled and this bit is set, any DS port enabled for battery charging attempts all divider battery charging modes before DCP, starting with the highest current option. The bit is writable, but the value read back is the Boolean OR of this bit and the corresponding eFuse control. If either bit is set, eFuse or this register, this feature is enabled. |